IESNA:LM-63-2002
[TEST]P1055149
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1205
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1325 1309.8 1303.7 1293.1 1277.8 1258 1235.2 1209.3 1178.8 1145.3
1108.8 1070.7 1028.1 986.9 942.8 897.1 849.9 804.2 755.4 705.2
656.4 607.7 559 510.2 461.5 415.8 367.1 315.3 266.5 219.3
173.6 129.5 88.3 51.8 18.3 0 0
1325 1329.6 1315.9 1293.1 1261.1 1218.4 1168.2 1111.8 1050.9 983.9
913.8 840.7 764.6 691.5 613.8 540.7 466.1 396 324.4 258.9
201 147.7 99 70.1 54.8 42.6 28.9 18.3 10.7 6.1
3 1.5 0 0 0 0 0
1325 1311.3 1282.4 1230.6 1159 1075.3 983.9 881.8 769.1 654.9
543.7 441.7 339.6 254.3 178.2 109.7 67 53.3 41.1 30.5
21.3 13.7 9.1 6.1 3 3 1.5 1.5 1.5 1.5
1.5 0 0 0 1.5 1.5 0
1325 1308.3 1258 1180.4 1078.3 961 833.1 694.5 552.9 426.5
310.7 213.2 126.4 68.5 53.3 39.6 28.9 19.8 12.2 7.6
4.6 3 3 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 0
1325 1309.8 1258 1165.1 1055.5 924.5 775.2 627.5 482.8 351.8
239.1 146.2 74.6 54.8 41.1 30.5 21.3 13.7 7.6 4.6
3 1.5 1.5 1.5 0 1.5 0 0 0 0
0 0 0 0 0 0 0
